HM
Inserts carbure
Utilisés pour augmenter la friction dans les zones de contact entre le doigt de préhension et la pièce manipulée.
Descrizione
Advantages – Your benefits
- Increase of the friction factor
therefore requiring less gripping force - Different sizes are available
- Faster exchange possible
- High load capacity
Options and special information
- The HM clamping inserts shouldn't be used, if scratches at the workpiece are not desired.