GPE 80-28-10-5
Universal stepped jaw
ID 432721
Top jaws, standard
Product features:
Product features:
- Universal stepped jaw
- Interface 1: W-80-1
- Dimensions: 80 x 28 x 10 mm
- Clamping depth: 5 mm
- Number of grid holes: 12
- Weight: 0.16 kg
Technical details
Width [mm] | 80 |
---|---|
Depth [mm] | 10 |
Height [mm] | 28 |
Bundle | piece |
Weight [kg] | 0.16 |
Scope of delivery
Top jaw, fastening screws