FTC-050-40
IDnr. 322302
- Force Fz max.: 8 N
- Plage de mesure Fx, Fy: 150 N
- Plage de mesure Fz: 150 N
- Plage de mesure Mx, My: 4 Nm
- Plage de mesure Mz: 8 Nm
- Indice de protection IP: 65
Technische gegevens
| translatory X, Y, Z [mm] | ± 1 |
|---|---|
| Rotational α, β, γ [°] | ± 1 |
| translatory X, Y, Z [mm] | ± 1.4 |
| Rotational α, β, γ [°] | ± 1.4 |
| Fx, Fy [N] | ± 200 |
| Fz [N] | ± 180 |
| Mx, My [Nm] | 8.0 |
| Mz [Nm] | 13.0 |
| Robot-side connection | ISO 9409-1-50-4-M6 |
| Tool-side connection | ISO 9409-1-50-4-M6 |
| Power [W] | 1.8 |
| IP protection class | 65 |
| Weight [kg] | 1.56 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| Moment Mx max. [Nm] | 150.0 |
| Moment My max. [Nm] | 150.0 |
| Moment Mz max. [Nm] | 150.0 |
| Force Fx max. [N] | 4.0 |
| Force Fy max. [N] | 4.0 |
| Force Fz max. [N] | 8.0 |
Max. loads
Max. loads
All forces and torques acting on the sensor must be within the specified measurement range.
Exceeding the measurement range will reduce the maximum number of load cycles and may lead to damage of the sensor. Please contact us if your application exceeds the measurement range.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Measuring accuracy
5% along the main axes for deflection up to +/- 1mm and +/- 1°
Splash water protection
IP65
Housing
Aluminum alloy, anodized
Scope of delivery
Sensor, software for PC connection, installation connector, operating manual, maintenance instructions, manufacturer’s declaration
Warranty
24 months