arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
KSH3-BWA

KSH3-BWA

Prensas de sujeción hidráulicas de 2 mordazas
Prensas de sujeción de 2 mordazas de accionamiento hidráulico de la 3.ª generación en diseño compacto con sistema de cambio rápido de mordazas para una adaptación extremadamente rápida a nuevas tareas de sujeción. Las prensas de sujeción están disponibles actualmente con de carrera estándar o carrera larga.

Advantages – Your benefits

  • Large range of different versions
    Therefore ensuring highest flexibility with the largest and most powerful standard range of hydraulic clamping force blocks
  • Jaw quick-change system
    Fast and easy adaptation to new clamping tasks, especially for multiple applications and tombstones
  • Patented monitoring of the base jaw position via dynamic pressure
    Know whether the vise is open or clamped
  • Workpiece presence control through the base jaw
    Enables automated loading of the clamping force block
  • Precision wedge hook clamping force block for top-quality demands
    Allows excellent machining results
  • Square design with ideal external contour
    Ideal for 6-sided machining in two set-ups with the best lateral accessibility
  • High efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life