arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
SPEEDY BAT

SPEEDY BAT

用于水平吊升工件的磁力吊具,由电池供电
由电池供电的电永磁吊具,具备极高的夹持力和流程可靠性。

Advantages – Your benefits

  • Electrical connection only required during the charging process
    Highest flexibility
  • Load lug with proximity switch to prevent accidental deactivation
    The demagnetization command can only be activated once the workpiece is put down safely.
  • State-of-the-art electropermanent technology for one-time energy supply for MAG/DEMAG process
    The force of the permanent magnets enables the load to be reliably handled even without a power supply.
  • Hand remote control included in the scope of delivery
    Maximum ergonomics and control when moving the workpieces
  • High heat resistance
    Safe operation of the lifting device up to 80°C

Options and special information

  • Versatile magnetic lifter with maximum reliability
    The SPEEDY BAT electropermanent magnetic lifter was developed to lift flat workpieces with the utmost reliability. It is very versatile, as no electrical connection is required except for charging. Due to the battery being supplied as standard, up to 700 magnetizing and demagnetizing operations can be performed.