PMP-F-25
- Max. stroke: 1000 mm
- Max. driving force: 250 N
Technical details
Max. stroke H [mm] | 1000 |
---|---|
Max. driving force [N] | 250 |
Repeat accuracy [mm] | 0.04 |
Piston diameter [mm] | 25 |
Min. operating pressure [bar] | 3 |
Max. operating pressure [bar] | 8 |
Nominal operating pressure [bar] | 6 |
Cylinder volume/10 mm per double stroke [cm³] | 4.9 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 60 |
Weight [kg] | 8.8 |
Weight per 1 mm stroke [kg] | 0.0134 |
Drive concept | Rodless cylinder |
Length X [mm] | 330 |
Width Y [mm] | 125 |
Height Z [mm] | 105 |
Moment Mx max. [Nm] | 250 |
Moment My max. [Nm] | 500 |
Moment Mz max. [Nm] | 500 |
Force Fy max. [N] | 4200 |
Max. axial force Fz max. [N] | 4200 |
Dimensions and maximum loads
Dimensions and maximum loads
Moments and forces may occur simultaneously.
General notes about the series
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Stroke
is the maximum nominal stroke of the unit. It can be shortened on both sides by the shock absorbers.
Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Ambient conditions
The modules are particularly designed for the use in clean ambient conditions. If other ambient conditions should be given, SCHUNK offers various options to protect the units. Please contact us for assistance.
Housing material
Extruded aluminum profile; hardened steel functional components
Guidance
Recirculating ball bearing guide
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request