AZB MAZAK CAT40-45° L1=41,3
Retention Knobs
ID 9938209
AZB MAZAK CAT40-45° L1=41,3, Retention Knobs
- Retention knob Mori-Seiki MAS 90°
- Diameter: 23 mm
Technical details
D1 [mm] | 23 |
---|---|
D2 [mm] | 17 |
D3 [mm] | 25 |
L1 [mm] | 85 |
L2 [mm] | 45 |
L3 [mm] | 35 |
G1 | M24 |
Weight [kg] | 0.278 |
Version
Retention knob Mori-Seiki MAS 90°