ROTA NC plus 2 185-52 A5-SV90°
3-jaw power chuck with through-hole
ID 852107
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 52 mm
- Spindle holder: ISO 702-1 Nr. 5
- Jaw interface: 1/16" x 90° Nut 14H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 72 kN
- Max. actuating force: 30 kN
- Max. RPM: 5000 1/min
- Weight: 16 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 5 |
Serration | 1/16" x 90° |
Max. rotational speed [1/min] | 5000 |
Max. clamping force [kN] | 72 |
Max. actuating force [kN] | 30 |
Stroke/jaw [mm] | 5.3 |
Piston stroke (H) [mm] | 20 |
Moment of inertia [kgm²] | 0.072 |
Weight [kg] | 16 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, and operating manual