SAT-W-R 500-1000
Cube Tombstones
ID 431152
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with rough clamping surfaces
- Base Plate: 500 x 500 mm
- Tower dimensions: 330 x 330 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 385 kg
Technical details
Pallet size | 500 x 500 mm |
---|---|
Weight [kg] | 385 |
Scope of delivery
Tombstone, cover, shipping screws