GBP 125-18-7.6
Backe geschliffen
Ident.-Nr. 432259
Top jaws, standard
Product features:
Product features:
- Jaw, ground
- Interface 1: W-125-2
- Dimensions: 125 x 18 x 7,6 mm
- Weight: 0.13 kg
Technische Details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 7.6 |
| Height [mm] | 18.0 |
| Bundle | piece |
| Weight [kg] | 0.13 |
Scope of delivery
Top jaw, fastening screws