SGWB-S5-B 70-26.5-24
Schnellwechselbacken
Ident.-Nr. 1452108
System jaws, standard
Product features:
Product features:
- Jaw smooth, movable
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 70 x 26,5 x 24 mm
- Clamping step: 5 mm
- Weight: 0.2 kg
Technische Details
| Breite [mm] | 70.0 |
|---|---|
| Tiefe [mm] | 26.5 |
| Höhe [mm] | 24.0 |
| Gebinde | Stück |
| Gewicht [kg] | 0.2 |