CELSIO SK 50 Ø25x100
Warmschrumpffutter
Ident.-Nr. 208248
CELSIO SK 50 Ø25x100, Werkzeughalter
- Warmschrumpffutter
- Baureihe: CELSIO
- Werkzeughalterschnittstelle: SK 50
- Spanndurchmesser: 25 mm
- Auskraglänge: 100 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm gemessen in der Spannbohrung (nach DIN 69882-8)
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 680 Nm
Technische Details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 25 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 58.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 81.0 |
| G | M16x1 |
| Min. torque [Nm] | 680.0 |
| Weight [kg] | 3.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request