FFV 510-A15
Standard adapter plate
ID 836071
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z510
- Machine side: ISO 702-1 Nr. 15
- Chuck pitch circle: 580 mm
- Spindle pitch circle: 330.2 mm
- Height: 50 mm
- Through-hole: 265 mm
- Weight: 82 kg
Technical details
| Chuck side | Z510 |
|---|---|
| Machine side | ISO 702-1 Nr. 15 |
| Chuck pitch circle [mm] | 580.0 |
| Spindle pitch circle [mm] | 330.2 |
| Height [mm] | 50.0 |
| Through-hole [mm] | 265.0 |
| Weight [kg] | 82.0 |
Scope of delivery
Adapter plate, mounting screws