arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO WZS FLANGE Ø1 1/4 Abbildung ähnlich

TENDO WZS FLANGE Ø1 1/4"x111

Hydrodehnspannfutter

Ident.-Nr. 28003748

TENDO WZS FLANGE Ø1 1/4"x111, Werkzeugschleiffutter
  • TENDO WZS
  • Hydrodehnspannfutter
  • Werkzeughalterschnittstelle: FLANSCH/FLANGE
  • Spanndurchmesser D1: 1 1/4"
  • Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
  • Min. Drehmoment: 250 Nm


Lieferumfang: Ohne Betätigungsschlüssel
Technology Hydraulic expansion toolholder
Series TENDO WZS
Toolholder interface FLANSCH/FLANGE
Clamping diameter D1 1 1/4"
D2 [mm] 54.0
D3 [mm] 70.0
D6 [mm] 40.0
L [mm] 111.0
L4 [mm] 55.0
L5 [mm] 73.0
Min. torque [Nm] 250.0
Weight [kg] 3.0

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key