arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Mors palonnés

Serrage à faible déformation des pièces à usiner sensibles

Mors palonnés standardisés de SCHUNK pour le serrage économique et sûr de pièces à paroi fine et qui ont une tendance à la déformation. Le mors palonné se compose d'un mors support avec axes de roulement, d'un corps pendulaire et d'inserts de serrage. Pour serrer un autre diamètre de pièce, il suffit d'échanger les corps pendulaires. L’unité de livraison comprend 1 pièce.

Notre promesse de performance Vos avantages :

  • Mors flexibles pour des solutions efficaces
  • Il est possible de rééquiper très rapidement et de manière économique des mandrins à 3 mors sur un serrage 6 points
  • Les mors pendulaires permettent au travers d'un grand nombre d'options de s'acquitter en toute confiance de tâches de serrage inhabituelles
  • Pendulum jaws

    Pendulum jaws

    Standardized pendulum jaws from SCHUNK enable cost-efficient and safe clamping of thin-walled workpieces that are prone to deformation. The pendulum jaw consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts. To clamp another workpiece diameter, the pendulum bodies are simply exchanged. The delivery unit comprises 1 piece.
    Baureihe anzeigen
    Pendulum jaws supporting jaws

    Pendulum jaws supporting jaws

    The pendulum block supporting jaw or the pendulum attachment supporting jaw are part of the pendulum jaw. This consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts.
    The pendulum jaws allow for cost-effective and reliable clamping of thin-walled and deformation-prone workpieces. To clamp another workpiece diameter, the pendulum bodies are simply changed out.
    Scope of delivery and indication of weight: 1 piece
    Baureihe anzeigen
    Pendulum bodies

    Pendulum bodies

    The pendulum body is part of the pendulum jaw. This consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts.
    SCHUNK pendulum jaws allow for cost-effective and reliable clamping of thin-walled and deformation-prone workpieces. To clamp another workpiece diameter, the pendulum bodies are simply changed out.
    Scope of delivery and indication of weight: 1 piece
    Baureihe anzeigen