ER 25 P JIS-BT 50x70
Mandrins à pince ER de précision
ID 1349240
ER 25 P JIS-BT 50x70, Porte-outils
- Mandrins à pince ER de précision
- Gammes: Mandrins à pince ER de précision
- Interface de porte-outils: JIS-BT 50
- Longueur de projection: 70 mm
- Concentricité: ≤ 0,003 mm à 2,5 x DPrécision de concentricité ≤ 0,003 mm à 2,5 x D en utilisant la pince de serrage de précision ER et un couple défini
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Specifiche tecniche
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | JIS-BT 50 |
| Toolholder standard | DIN ISO 7388-2 JD/JF |
| ER clamping size | ER 25 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 44.0 |
| D3 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| Projecting length L1 [mm] | 70.0 |
| L4 [mm] | 24.0 |
| L5 [mm] | 32.0 |
| G | M18x1.5 |
| Weight [kg] | 3.795 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request