arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AMC CYL HSK-A63 M8x50 L1=76 Illustration similar

AMC CYL HSK-A63 M8x50 L1=76

Thread Shank Adaptors, Cylindrical

ID 1313731

Availability on demand
AMC CYL HSK-A63 M8x50 L1=76, Toolholders
  • Thread Shank Adaptors, Cylindrical
  • Series: Thread Shank Adaptors, Cylindrical
  • Toolholder interface: HSK-A 63
  • Thread in clamping diameter: M8
  • Projecting length: 76 mm
  • Run-out accuracy: ≤ 0.005 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Thread Shank Adaptors, Cylindrical
Series Thread Shank Adaptors, Cylindrical
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Thread tightening bolt G M8
D2 [mm] 13
Projecting length L1 [mm]/[inch] 76 mm / 3.0"
L4 [mm] 50
Weight [kg] 0.71

Version
For clamping screw-in milling cutters

Run-out accuracy
≤ 0.005 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request