WHI SCAPTO C6 Ø18x80
Fixations Whistle-Notch
ID 23003887
WHI SCAPTO C6 Ø18x80, Porte-outils
- Fixations Whistle-Notch
- Gammes: Fixations Whistle-Notch
- Interface de porte-outils: SCHUNK CAPTO C6
- Diamètre de serrage: 18 mm
- Longueur de projection: 80 mm
- Concentricité: ≤ 0,003 mm mesuré du cône à D1
- Qualité d'équilibrage: G6.3 à 8 000 tr/min ou Umax < 1 gmm
Détails techniques
| Technology | Whistle Notch mountings |
|---|---|
| Series | Whistle Notch mountings |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 18 mm |
| D2 [mm] | 50.0 |
| D6 [mm] | 37.5 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 48.5 |
| L3 [mm] | 10.0 |
| L4 [mm] | 55.5 |
| G | M12 |
| G1 | M14 |
| Weight [kg] | 1.505 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes clamping screw and length adjustment screw
Individual
Additional sizes and customized designs are available upon request