GBC 40-22-8
톱니형 죠
ID 490558
Top jaws, standard
Product features:
Product features:
- Jaw, hewn
- Interface 1: W-40-2
- Dimensions: 40 x 22 x 8 mm
- Weight: 0.05 kg
Technical details
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 8.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 0.05 |
Scope of delivery
Top jaw, fastening screws