arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-M mini 90-V1

NSE-M mini 90-V1

Clamping modules

ID 435145

Low stock
Clamping module standard

  • Manually clamped system
  • Anti-rotation protection two-way 90°
Technical data:
  • Dimensions: Ø90 x 20 mm
  • Pull-down force: 1 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation torque: 10 Nm
  • Weight: 1 kg
Diameter [mm] 90.0
Pull-down force [kN] 1.0
Unlocking torque [Nm] 10.0
Repeat accuracy [mm] < 0.005
Weight [kg] 1.0

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins, without indexing pins