WZS GZB-S Ø12 Ø4 BJ ISOG
Douilles intermédiaires pour mandrins de rectification d'outil
ID 207616
WZS GZB-S Ø12 Ø4 BJ ISOG, Intermediate sleeves for tool grinding toolholders
- With bayonet locking model design ISOG
- Clamping diameter: 4 mm
- Length: 50 mm
Détails techniques
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S Bayonet |
| Clamping diameter D1 | 4 mm |
| D2 [mm] | 12.0 |
| D3 [mm] | 14.0 |
| L2 [mm] | 37.5 |
| L3 [mm] | 3.0 |
| Weight [kg] | 0.1 |
Version
With bayonet locking model design ISOG
Individual
Additional sizes and customized designs are available upon request