TENDO P CAT 50 Ø1/4"x4"
Mandrin expansible hydraulique
ID 1447949
TENDO P CAT 50 Ø1/4"x4", Porte-outils
- Mandrin expansible hydraulique
- Gammes: TENDO Platinum
- Interface de porte-outils: CAT 50
- Diamètre de serrage: 1/4"
- Longueur de projection: 101.6 mm
- Concentricité: < 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 17 Nm
Détails techniques
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | CAT 50 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 1/4" |
| D2 [mm] | 26.0 |
| D3 [mm] | 44.45 |
| D6 [mm] | 19.8 |
| Projecting length L1 [mm]/[inch] | 101,6 mm / 4.0" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 22.6 |
| L5 [mm] | 82.55 |
| G | M5 |
| Min. torque [Nm] | 17.0 |
| Weight [kg] | 3.4 |
| Coolant-proof | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore hole for data carriers available as standard
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request