TRIBOS-RM HSK-A 25 Ø1/8"x40
Polygonspannfutter
ID 226035
This product has been discontinued and is no longer available.
Learn more and get in touch here.
TRIBOS-RM HSK-A 25 Ø1/8"x40, Werkzeughalter
- Polygonspannfutter
- Baureihe: TRIBOS-RM
- Werkzeughalterschnittstelle: HSK-A 25
- Spanndurchmesser: 1/8"
- Auskraglänge: 40 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 3 Nm
Technical details
| Technologie | Polygonspannfutter |
|---|---|
| Baureihe | TRIBOS-RM |
| Werkzeughalterschnittstelle | HSK-A 25 |
| Werkzeughalternorm | DIN ISO 12164-1 |
| Spanndurchmesser D1 | 1/8" |
| D2 [mm] | 20.0 |
| Auskraglänge L1 [mm] / [inch] | 40 mm / 1.6" |
| L2 [mm] | 31.0 |
| L4 [mm] | 30.0 |
| Min. Drehmoment [Nm] | 3.0 |
| Gewicht [kg] | 0.12 |
| Standardlänge | ja |
Version
Very stable design for fast and precise work
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request