PAL A 399 x 159
Clamping pallets without clamping devices
ID 471025
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Bottom two-way clamping pins SPx 40
- Dimensions: 399 x 159 x 25 mm
- Material: Aluminum
- Plane parallelism: 0.05 mm
- Weight: 5.1 kg
Technical details
| 长度 [mm] | 399.0 |
|---|---|
| 宽度 [mm] | 159.0 |
| 高度 H [mm] | 25.0 |
| 材料 | 铝 |
| 平面平行度 [mm] | 0.05 |
| 重量 [kg] | 5.1 |
标配范围
夹持托盘、定位销、铝手柄