arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
2 SRK 315

2 SRK 315

Angled soft top jaws, made of steel

ID 136121

2 SRK 315, Angled soft top jaws, made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 16 mm
  • Width of path: 20 mm
  • Delivery unit: 1 Set = 2 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Angled soft top jaws, made of steel
Serration Tongue and groove
Slot width N [mm] 16.0
Tab width S [mm] 20.0
Width B [mm] 50.0
Height H [mm] 80.0
Length L [mm] 149.0
Hole spacing a [mm] 67.0
Hole spacing b [mm] 50.0
Screws M16
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 7.4