arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
PZH-plus

PZH-plus

Long-stroke gripper
マルチトゥースガイドにより移動量が大きく最大トルクが大きい汎用グリッパー

Advantages – Your benefits

  • Robust multi-tooth guidance
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • Sensitive gripping
    for handling or large, sensitive workpieces
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Comprehensive sensor accessory program
    for versatile querying possibilities and stroke position monitoring
  • Long stroke
    for a flexible range of parts
  • Flat design
    for less interfering contours
  • Center through-hole
    for feed-through of workpieces, supply hoses, sensor systems, optical workpiece recognition systems, etc.

Options and special information

  • Please note that the weight of the gripper fingers should be as low as possible for long-stroke grippers.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.