arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
TRIBOS-RM HSK-A 50 Ø4x75 Illustration similaire

TRIBOS-RM HSK-A 50 Ø4x75

Porte-outils de serrage polygonal

ID 25005756

TRIBOS-RM HSK-A 50 Ø4x75, Porte-outils
  • Porte-outils de serrage polygonal
  • Gammes: TRIBOS-RM
  • Interface de porte-outils: HSK-A 50
  • Diamètre de serrage: 4 mm
  • Longueur de projection: 75 mm
  • Concentricité: ≤ 0,004 mm à 2,5 x D
  • Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
  • Couple de rotation min.: 4 Nm
Technology Polygonal toolholders
Series TRIBOS-RM
Toolholder interface HSK-A 50
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 4 mm
D2 [mm] 20.0
Projecting length L1 [mm]/[inch] 75 mm / 3.0"
L2 [mm] 53.2
L4 [mm] 30.0
Min. torque [Nm] 4.0
Weight [kg] 0.45
Standard length yes

Version
Very stable design for fast and precise work

Run-out accuracy
≤ 0.004 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request