OAS
Optical distance sensor
Ce produit est obsolète et n'est plus disponible.
En savoir plus et nous contacter ici.
Optical distance and presence sensor for direct attachment to the SCHUNK MPG-plus and PGN-plus grippers for detecting the presence of a workpiece, as well as the distance between gripper and workpiece
Description
Advantages – Your benefits
- Time saving
by on-the-fly testing, not centrally on the gripper - Process reliable
by permanent detection of the workpiece during the entire gripping and handling process - Flexible
by selective evaluation units with analog or digital output - ingeniously simple
due to the evaluation units, the teached switching points can be directly processed. - maximum transparency
by evaluation units with display
Options and special information
- Impressive optics with a high range.
- Sources of interference
Optical sensors can be strongly influenced by various reflective surfaces. Therefore the distance measurement is only possible if the workpieces always possess the same reflective properties. - Output signal
On option, one analog or one digital evaluation electronics is available.