Tirettes de bridage
Spannbolzen
Spannbolzen mit Kurzkegel zur formschlüssigen Verbindung der Werkstücke oder Vorrichtungen mit den Spannmodulen.
描述
Advantages – Your benefits
- Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm
Options and special information
- VERO-S SPA, SPB, SPC 40
Clamping pin with reduced centering diameter for the form-fit connection of workpieces with the clamping modules. - VERO-S SPA-B, SPB-B, SPC-B 40
Clamping pin with through-hole for flexible mounting on the workpiece with minimum compensation of thread coax errors. - VERO-S SPA-OB, SPB-OB, SPC-OB 40
Clamping pins without centering collar - VERO-S SPA-T, SPB-T, SPC-T 40
Clamping pin for mounting on T-slot tables for later fastening of basic and stacking modules on top of them.