SINOclamp D32
Steeksleutel
IDnr. 210642
SINOclamp D32, Spanner wrench
- For clamping diameter: Ø32, Ø1 1/4"
- Diameter: 69.85 mm
- Length L1: 371 mm
Technische gegevens
| For clamping diameter | Ø32, Ø1 1/4" |
|---|---|
| D1 [mm] | 69.85 |
| D2 [mm] | 108.0 |
| L1 [mm] | 371.0 |
| Weight [kg] | 1.19 |