arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP plus

KSP plus

Pneumatic clamping force block centrically and clamping against fixed jaws
Pneumatically actuated 2-jaw clamping block in compact design with a high clamping force. The vises are available with standard stroke, long stroke and fixed jaw.

Advantages – Your benefits

  • Precision wedge hook clamping force block for top-quality demands
    Allows excellent machining results
  • Low height design
    Maximum use of the machine room and maximum rigidity of the system
  • Optimized outside contour
    For best side access and optimal chip falling
  • Cubic design
    Ideal for 6-sided machining with two set-ups on 4-axis machines
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Base jaws with tongue and groove or fine serration as standard
    High flexibility in the range of top jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Workpiece clamping in confined spaces
    The pneumatically actuated KSP plus clamping force blocks are operated at a system pressure of up to 9 bar. They grip their workpieces precisely in the tightest of spaces. Due to the special geometry they permit an optimal accessibility of the machine spindle to the workpiece.
  • Depending on the application, the workpieces can be gripped centrically or against a fixed jaw. Immense clamping forces and a high system rigidity ensure long-lasting and secure clamping. Additionnally, the clamping vises can also be ordered with a jaw quick-change system or an inductive monitoring of the jaw position.