BRR 50
Accessories for the standard quick-change pallet systems
N.º de identificação 470020
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Cylindrical clamp blanks
- The mounting hole must be reworked by the customer.For individual fastening of the clamping stations or console plates on all common machine table slot spacings
- Dimensions: Ø50 x 38 mm
- Material: Steel
- Weight: 0.5 kg
Detalhes técnicos
| Diameter [mm] | 50.0 |
|---|---|
| Height [mm] | 38.0 |
| Material | Steel |
| Weight [kg] | 0.5 |
Scope of delivery
Cylindrical clamp blanks