ER 16 HSK-F 63x75
Mandrins à pince ER
ID 1357891
ER 16 HSK-F 63x75, Porte-outils
- Mandrins à pince ER
- Gammes: Mandrins à pince ER
- Interface de porte-outils: HSK-F 63
- Longueur de projection: 75 mm
- Concentricité: ≤ 0,008 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Détails techniques
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| ER clamping size | ER 16 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 10.0 |
| D2 [mm] | 28.0 |
| D3 [mm] | 28.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| Projecting length L1 [mm] | 75.0 |
| L4 [mm] | 17.5 |
| L5 [mm] | 49.0 |
| Weight [kg] | 0.785 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request