arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 40 P JIS-BT 50x130 Abbildung ähnlich

ER 40 P JIS-BT 50x130

ER Präzisions-Spannzangenfutter

Ident.-Nr. 1474412

ER 40 P JIS-BT 50x130, Werkzeughalter
  • ER Präzisions-Spannzangenfutter
  • Baureihe: ER Präzisions-Spannzangenfutter
  • Werkzeughalterschnittstelle: JIS-BT 50
  • Auskraglänge: 130 mm
  • Rundlaufgenauigkeit: ≤ 0,003 mm bei 2,5 x DDie Rundlaufgenauigkeit von ≤ 0,003 mm bei 2,5 x D unter Verwendung der ER Präzisions-Spannzangen und einem definierten Drehmoment
  • Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Lieferumfang: Inklusive Spannmutter
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface JIS-BT 50
Toolholder standard DIN ISO 7388-2 JD/JF
ER clamping size ER 40
Min. clamping diameter D1 [mm] 4.0
Max. clamping diameter D1 [mm] 26.0
D2 [mm] 62.0
Projecting length L1 [mm]/[inch] 130 mm / 5.1"
Projecting length L1 [mm] 130.0
L4 [mm] 29.0
L5 [mm] 92.0
G M28x1.5
Weight [kg] 4.9
Coolant-proof yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request