ROTA FSW
Chuck quick-change system
Este producto ha sido descatalogado y ya no está disponible.
Obtenga más información y póngase en contacto aquí.
Patented chuck quick-change for a rapid exchange of power lathe chucks up to size 630 mm in less than three minutes.
Denominación
Advantages – Your benefits
- Chuck quick-change system
Minimizing set-up times and costs - Actuation only via a screw
Easy and user-friendly handling - Positioning via flexible taper
Very simple joining behavior at a run-out accuracy of < 0.01 mm - Patented drive
Therefore extremely rigid clamping without vibrations - Low height design
Expands your machine's workspace - Flexible adapter with large through-hole
Enables machining of large raw material diameters - Display of clamping state
Maximum operating safety - Suitable for external and internal clamping
For universal and flexible use - All sides of the functional parts are hardened and ground
High run-out and repeat accuracy
Options and special information
- Versatile in use and easy to retrofit
The SCHUNK chuck quick-change system can be retrofitted to almost any lathe. It is suitable both for manual and power chucks. Their actuating force and maximum speed of rotation are retained in full. The low height means the restrictions on the space are kept to a minimum. - With its large through-hole, the SCHUNK ROTA FSW can be also used in modern turning centers. Clamping devices that are already in place can be adapted to the system relatively straightforwardly and continue to be used.