arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
AZB OTT SK 40 without through-hole Illustration similar

AZB OTT SK 40 without through-hole

Retention knob

ID 9938214

Retention knob AZB OTT SK 40 without through-hole
  • Retention knob, Ott-ring groove without through-hole
  • Diameter D1: 25 mm
  • Length L1: 53 mm
D1 [mm] 25.0
D2 [mm] 21.1
D3 [mm] 17.0
L1 [mm] 53.0
L2 [mm] 25.0
L3 [mm] 13.6
G1 M16
Weight [kg] 0.213

型号
拉钉,不带通孔的 Ott 环槽