KSG
Étau de serrage NC
Modular aufgebauter Maschinenschraubstock als System mit Spannung auf Zug und mechanischer Kraftverstärkung.
Description
Advantages – Your benefits
- Spindle drive adjustable by hand
Adjustment of clamping range without tools - Encapsulated force transmission box
No maintenance of force transmission unit required - Quick lever clamping
Simple, fast, and reliable workpiece clamping - Continuous adjustment of the clamping force
Suitable for machining both finished and raw parts - Easy handling
Fast disassembly and cleaning - Integrated VERO-S interface
Minimization of set-up times. Versatile range of combinations due to the VERO-S modular system - Clamping by tension – prevents the base body from bending
Maximum machining precision - Standard jaw interface with comprehensive range of jaws
Optimal adaptation to new clamping tasks
Options and special information
- Modular designed machine vise
The power-amplified single-acting KONTEC KSG clamping system is a modular designed machine vise with infinitely adjustable clamping force. Workpieces are clamped within seconds with its levered quick clamping, which also prevents a bending of the base body. Due to the VERO-S interface, the KSG clamping vise offers a range of versatile combination options with SCHUNKs extensive VERO-S modular system.