arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ZTB Ø50 Illustration similaire

ZTB Ø50

Accessoires de mandrins de tour standard

ID 814827

Accessories lathe chucks standard

Product features:
  • Centering pins
  • For precise alignment of SCHUNK ROTA-S flex manual lathe chucks on the machine table.
  • Suitable for: ROTA-S flex
Technical data:
  • Length: 19 mm
  • Diameter D: 50 mm
  • Diameter D1: 16 mm
  • Weight: 0.27 kg
Length [mm] 19.0
Weight [kg] 0.27