Einzelmodule NSE mikro
Spannmodule
Nullpunktspannmodule der VERO-S NSE mikro Reihe für „Mikro-Anwendungen“ aus rostfreiem Edelstahl.
Beschreibung
Advantages – Your benefits
- Low height design
Expands your machine's workspace - All pneumatic modules can be operated at a system pressure of 6 bar
Additional pressure intensifiers are not required - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - Turbo integrated by default
Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency. - Corrosion-free stainless steel design
Long life time and maximum process reliability - One consistent clamping pin size for all NSE mikro modules
No danger of confusion or incorrect operation - Integrated slide monitoring
Can be used in automated applications
Options and special information
- Due to its very small size, the miniature quick-change pallet module VERO-S NSE mikro is perfectly suitable for rapid change of workpieces, components, and pallets in light machining, as well as in assembly cells, and measuring machines. In assembly applications it enables fast, fully automatic component and pallet exchange at a high accuracy. Due to its compact shape it can implement very small drilling patterns.