arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE mini 90-25-V10

NSE mini 90-25-V10

Klemmodules

ID 1313269

Klemmodule standaard

Informatie over stopzetting:Productkenmerken
  • Veergespannen systeem - pneumatisch geopend
  • Turbofunctie
  • 1-voudige anti-rotatiebeveiliging
  • Bewaking van de klemsledepositie via de dynamische druk – "geopend"
Technische gegevens
  • Afmetingen: Ø90 x 25 mm
  • Neerhaalkracht: 1.5 kN
  • Neerhaalkracht met turbo: 6 kN
  • Stuurdruk: 6 bar
  • Rondloopnauwkeurigheid: < 0.005 mm
  • Gewicht: 1.3 kg
Diameter [mm] 90.0
Pull-down force [kN] 1.5
Pull-down force with turbo [kN] 6.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 1.3

Scope of delivery
Clamping module, mounting screws, fitting screws, O-rings, cover caps, operating manual; without clamping pins, without indexing pins