SFG-V 160
Base jaws
ID 157150
SFG-V 160, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 18 mm
- Width of path: 8 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | Tongue and groove |
| Serration | Angled serration |
| Slot width N [mm] | 18.0 |
| Tab width S [mm] | 8.0 |
| Width B [mm] | 20.0 |
| Height H [mm] | 29.5 |
| Height H1 [mm] | 27.0 |
| Length L [mm] | 74.0 |
| Hole spacing b [mm] | 32.0 |
| Screws | M8x1 |
| m/set [kg] | 0.7 |
1/2 Tooth pitch