KA GLN0804-IO-02000-A
cable
ID 1442994
Voltage supply/signals connection cable - drag chain and torsion resistant, M8 socket, straight, Plug-in connection size: M8, Straight socket
- Connection: M8
- Number of wires: 4
- Cable length: 20 m
- Max. current: 4 A
Technical details
Connection sensor side | Straight socket |
---|---|
Thread sensor sided | M8 |
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 20 |
Number of wires | 4 |
Wire cross section [mm²] | 0.34 |
Weight [kg] | 0.745 |
Max. current per wire [A] | 4 |
Max. current [A] | 4 |