KSP3 64-PM
Pneumatic 2-jaw clamping force blocks
ID 1433619
Étau de serrage pneumatique en version standard
Caractéristiques des produits :
Caractéristiques des produits :
- Étau de serrage 2 mors
- Serrage concentrique
- Course standard
- Interrogation de la position finale pneumatique
- Détection de palette pneumatique
- Mors de base: Denture droite et tenon-rainure
- Dimensions: 64 x 64 x 50,7 mm
- Force de serrage à la pression de service maximale: 4.5 kN
- Course par mors : 2 mm
- Hauteur de mors max.: 60 mm
- Répétabilité: 0.01 mm
- Pression d'utilisation: 2 - 9 bar
- Consommation d'air par course double à 6 bar: 220 cm³
- Temps de fermeture/ouverture: 0.1 s
- Poids: 1.5 kg
Technical details
| Stroke per jaw [mm] | 2.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 4.5 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 10.0 |
| Air consumption per double stroke at 6 bar [cm³] | 220.0 |
| Closing/opening time [s] | 0.1 |
| Weight [kg] | 1.5 |
Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)