説明
Advantages – Your benefits
- KSC3 modular system
An extremely wide range of system and top jaws that is unique on the market - Optimal accessibility
Allows the workpiece to be machined from five sides - Spindle on top
The full clamping force is applied directly to the workpiece. - Long basic clamping stroke as standard
Wide range of applications without additional extensions - Extendable clamping range
Enables clamping of various workpiece lengths - Spindle quick-change system
Rapid and easy adjustment to new clamping tasks - High clamping forces
For process reliable clamping without pre-stamping - Easy handling
Fast disassembly and cleaning - Integrated NSE3 and GFD interface
Minimization of set-up times. Can be flexibly combined with the large modular quick-change pallet system
Options and special information
- 5-axis centric clamping vise with unique range of system and top jaws
The new KSC-5X expands the proven range of 5-axis vises with a powerful centric clamping vise for the most demanding requirements. The tall base jaws are available in three different heights and ensure excellent accessibility to the machine spindle. This allows for precise machining, even of complex workpieces is possible. A truly unique selling point: The range of system and top jaws of the KSC3 family, which is unique on the market and gives the KSC-5X maximum flexibility. The vise can be quickly and easily adapted to new clamping tasks by being combined with a spindle quick-change system. Thanks to the integrated interface of the quick-change pallet system, the vise can be optimally combined with the large NSE3 and GFD modular system for significantly reducing set-up times on machine tools.