描述
Advantages – Your benefits
- Price-attractive module
from a universal gripper PGN-plus/PZN-plus and a shank interface - Fast, automated gripper changeover
from the gripper to the storage rack - Fully automated workpiece changeover
without robot or gantry system - Three compensation directions in one unit
compact design for minimum installation height - Robust sliding guide
for high moment load at minimum space - Compensation of workpiece-related tolerances and position inaccuracies
reduced risk of jamming, necessary assembly forces are reduced and wear of the workpiece and handling device is minimized
Options and special information
- Please note that applications under extreme conditions (e.g. coolant, casting or abrasive dust) will reduce the service life of this product considerably.
- Further shaft diameters on request.
- Please note that the connection A of IS version grippers or grippers of AS version should not be sealed air-tight.
- Precondition
If the spindles do not rotate, then the machines have to provide compressed air or coolant. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.