arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB JIS-BT 30 30° MAS 403 Illustration similar

AZB JIS-BT 30 30° MAS 403

Retention knob

ID 23003012

In stock
Retention knob AZB JIS-BT 30 30° MAS 403
  • Retention knob with through-hole DIN ISO 7388-3 form JD
  • Diameter D1: 11 mm
  • Length L1: 43 mm
D1 [mm] 11.0
D2 [mm] 7.0
D3 [mm] 12.5
L1 [mm] 43.0
L2 [mm] 23.0
L3 [mm] 18.0
a [°] 30.0
G1 M12
Gewicht [kg] 0.053
Ehemalige Norm: MAS 403 30°

Ausführung
Anzugsbolzen mit Durchgangsbohrung DIN ISO 7388-3 Form JD