SLH 35-0470
Sokkelmontagesysteem holle sokkel
ID 313837
Sokkelmontagesysteem holle sokkel SLH, Maatuitvoering: 35
- Lengte: 470 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 470.0 |
| pillar diameter [mm] | 35.0 |
ID 313837
| Material | Steel |
|---|---|
| Length [mm] | 470.0 |
| pillar diameter [mm] | 35.0 |