WEL CF SK 50 Ø18x63
WELDON-schachtfreeshouders
ID 23002939
WEL CF SK 50 Ø18x63, Gereedschapshouders
- WELDON-schachtfreeshouders
- Reeksen: WELDON
- Cool Flow-variant
- Scheidingvlak met de gereedschaphouder: SK 50
- Klemdiameter: 18 mm
- Uitstekende lengte: 63 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm gemeten van de kegel tot D1
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
Technical details
| Technologie | WELDON-schachtfreeshouders |
|---|---|
| Reeksen | WELDON |
| Scheidingvlak met de gereedschaphouder | SK 50 |
| Standaard voor gereedschapshouder | DIN ISO 7388-1 AD/AF |
| Klemdiameter D1 | 18 mm |
| D2 [mm] | 48.0 |
| D6 [mm] | 51.0 |
| Uitstekende lengte L1 [mm] [inch] | 63 mm / 2.5" |
| L2 [mm] | 51.0 |
| L4 [mm] | 33.9 |
| G1 | M14 |
| Gewicht [kg] | 3.19 |
| Cool Flow-variant | ja |
| Standaardlengte | ja |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Individual
Additional sizes and customized designs are available upon request