arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-M 80-5 Vergelijkbare illustratie

GWU-M 80-5

Accessoires handmatige klemsystemen standaard

Ident.-Nr. 1465960

Accessoires handmatige klemsystemen standaard

Productkenmerken
  • Werkstuksteunen – breedte 80 mm
  • Om werkstukken te plaatsen
Technische gegevens
  • Breedte: 80 mm
  • Hoogte: 5 mm
Larghezza [mm] 80.0
Altezza [mm] 5.0

La fornitura comprende
1 kit di supporto pezzi