GBN-P 125-40-25
Pull-down jaw
ID 430147
Top jaws, standard
Product features:
Product features:
- Precision pull-down jaw
- Interface 1: W-125-1
- Dimensions: 125 x 40 x 25 mm
- Weight: 0.9 kg
Technical details
| Breite [mm] | 125.0 |
|---|---|
| Tiefe [mm] | 25.0 |
| Höhe [mm] | 40.0 |
| Gebinde | Stück |
| Gewicht [kg] | 0.9 |
Levering
Bovenklem, bevestigingsschroeven